System Plast ABS End Cap with Nyla-Ride Bearing Insert,~9/16" Blind Bore for 2" sch. 40 pipe - CAP,END,ABS,2"
Part #:NB4.5-R270
Catalog #:CAP,END,ABS,2"
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Type: | ABS end cap | Base Diameter (in): | 0.5625 in |
| Material: | Nyla-Ride | Component Type: | Roller end bearing |
| Base Diameter (mm): | 52.6 mm | Outer Diameter (in): | 2.375 in |
| Outer Diameter (mm): | 60.3 mm |
General Specifications
| UPC: | 787405445420 | Weight: | 0.08 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.00 IN |

