System Plast Drip Tray Bracket VG-770-A- Height:250- Recess:27mm - VG-770-A-L250
Part #:VG-770-A-L250
Catalog #:VG-770-A-L250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Category: | Drip pan Holder |
| Length (in): | 10 in | Product Type: | Sub Structure Components |
| Product Group: | Return Systems | Product Line: | Conveying Components |
| Measurement System: | Universal | Component Series: | VG-770 |
General Specifications
| UPC: | 787405500488 | Weight: | 0.21 LB |

