System Plast Drip Tray Mounting Washer- M10 - VG-771-M10
Part #:VG-771-M10
Catalog #:VG-771-M10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Inner Diameter (in): | 0.4 in |
| Category: | Drip pan mounting washer | Thickness (in): | 0.32 in |
| Product Line: | Conveying Components | Product Group: | Return Systems |
| Product Type: | Sub Structure Components | Component Series: | VG-771 |
| Measurement System: | Universal | Outer Diameter (in): | 1.6 in |
General Specifications
| UPC: | 787405500563 | Weight: | 0.10 LB |

