System Plast Heavy-Duty Handle; Thread: 5/16-18 for a 25 or 30-mm tube - VG-632-516
Part #:VG-632-516
Catalog #:VG-632-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | Black | Material: | POLYAMIDE |
| Basic Description: | Heavy-Duty Handle | Height (in): | 6.25 in |
| Component Series: | VG-632 | Product Type: | ValueGuard Components |
| Thread (in): | 5/16-18 in | Product Line: | Conveying Components |
| Tube Used With (mm): | 25 or 30 mm | Product Group: | Miscellaneous |
| Base Diameter (in): | 0 in | Width (in): | 2.23 in |
| Measurement System: | Imperial |
General Specifications
| UPC: | 787405262140 | Weight: | 0.33 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 7.55 IN |
| Packaged Height: | 1.90 IN | HTC: | 3926.90.2500 |
| Country of Origin: | Italy |

