System Plast Heavy-Duty Hinge; Thread: 5/16-18 for a 25 or 30-mm tube - VG-634-CC
Part #:VG-634-CC
Catalog #:VG-634-CC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Color: | Black |
| Basic Description: | Heavy-Duty Hinge | Product Line: | Conveying Components |
| Product Group: | Miscellaneous | Component Series: | VG-634 |
| Tube Used With (mm): | 25 or 30 mm | Product Type: | ValueGuard Components |
| Measurement System: | Imperial | Thread (in): | 5/16-18 in |
| Base Diameter (in): | 0 in |
General Specifications
| UPC: | 787405262317 | Weight: | 0.26 LB |
| Packaged Length: | 5.45 IN | Packaged Width: | 5.05 IN |
| Packaged Height: | 1.50 IN |

