System Plast Heavy-Duty Hinge; Thread: 5/16-18 for a 25 or 30-mm tube - VG-634-CD
Part #:VG-634-CD
Catalog #:VG-634-CD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Basic Description: | Heavy-Duty Hinge |
| Color: | Black | Measurement System: | Imperial |
| Tube Used With (mm): | 25 or 30 mm | Product Group: | Miscellaneous |
| Product Line: | Conveying Components | Thread (in): | 5/16-18 in |
| Product Type: | ValueGuard Components | Base Diameter (in): | 0 in |
| Component Series: | VG-634 |
General Specifications
| UPC: | 787405262331 | Weight: | 0.26 LB |

