System Plast Magnetic Lock - FT-MAG-45-R5
Part #:14120
Catalog #:FT-MAG-45-R5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Height (mm): | 45 mm |
| Basic Description: | Magnetic Lock | Color: | Black |
| Distance to Magnet Center (mm): | 22.5 mm | Measurement System: | Universal |
| Product Type: | ValueGuard Components | Component Series: | FT-MAG |
| Product Line: | Conveying Components | Product Group: | Magnetic Lock |
General Specifications
| UPC: | 787405116818 | Weight: | 0.14 LB |
| Packaged Length: | 1.18 IN | Packaged Width: | 0.93 IN |
| Packaged Height: | 1.77 IN |

