System Plast Panel Clamp, Acetal, 1/4", Heavy Duty, Black - SF-PCH-14
Part #:SF-PCH-14
Catalog #:SF-PCH-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 1.53 in | Basic Description: | Pannel Clamp |
| Type: | Pannel Clamp | Component Series: | SF-PCH |
| Product Type: | ValueGuard Components | Width (mm): | 38.9 mm |
| Measurement System: | Imperial | Product Group: | Heavey Duty pannel Clamp |
| Product Line: | Conveying Components | Color: | Black |
| Material: | ACETAL |
General Specifications
| UPC: | 787405450158 | Weight: | 0.07 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.20 IN |

