System Plast Panel Glazing Tube, Series 25,~10 ft. Long, Clear Anodize~10 ft.+ .125" / - 0" - FT-25T-PF-10-AN
Part #:FT-25T-PF-10-AN
Catalog #:FT-25T-PF-10-AN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Measurement System: | Imperial | Product Group: | Panel Glazing Tubing |
| Width (in): | 1 in | Type: | Panel Glazing Tube |
| Component Series: | FT-25T | Height (mm): | 35.31 mm |
| Width (mm): | 25.4 mm | Basic Description: | Pannel Tubing |
| Product Type: | ValueGuard Components | Height (in): | 1.39 in |
| Material: | Aluminum | Color: | Grey |
| Product Line: | Conveying Components |
General Specifications
| UPC: | 787405190429 | Weight: | 0.44 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.49 IN | HTC: | 8431.39.0010 |
| Country of Origin: | United States of America |

