System Plast Shaft Collar; Shaft Diameter: 0.625-in - VG-SC-58
Part #:VG-SC-58
Catalog #:VG-SC-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Category: | Locking Shaft collar |
| Thickness (in): | 0.46 in | Product Type: | Shaft Collar |
| Component Series: | VG-SC | Measurement System: | Universal |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Product Group: | Return Systems | Shaft Diameter (in): | 0.625 in |
| Outer Diameter (in): | 1.22 in |
General Specifications
| UPC: | 787405462052 | Weight: | 0.04 LB |
| Packaged Length: | 1.22 IN | Packaged Width: | 0.46 IN |
| Packaged Height: | 1.22 IN |

