System Plast Shaft Collar; Shaft Diameter: 1-in - VG-SC-100
Part #:VG-SC-100
Catalog #:VG-SC-100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | Locking Shaft collar | Material: | POLYAMIDE |
| Thickness (in): | 0.55 in | Product Group: | Return Systems |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Measurement System: | Universal | Product Type: | Shaft Collar |
| Component Series: | VG-SC | Shaft Diameter (in): | 1 in |
| Outer Diameter (in): | 1.75 in |
General Specifications
| UPC: | 787405461826 | Weight: | 0.05 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.95 IN |
| Packaged Height: | 1.40 IN |

