System Plast Shaft Collar; Shaft Diameter: 40M - VG-SC-R40M
Part #:12706
Catalog #:VG-SC-R40M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | Locking Shaft collar | Material: | POLYAMIDE |
| Bolt Hole Distance (mm): | 51.5 mm | Bolt Size: | M5 |
| Width (mm): | 18 mm | Color: | Black |
| Inner Diameter (mm): | 40 mm | Bore Type: | Round |
| Product Line: | Conveying Components | Product Group: | Return Systems |
| Measurement System: | Universal | Component Series: | VG-SC |
| Product Type: | Shaft Collar | Shaft Diameter (mm): | 40M mm |
| Shaft Diameter (in): | 0 in | Outer Diameter (mm): | 64 mm |
| Outer Diameter (in): | 0 in |
General Specifications
| UPC: | 787405101326 | Weight: | 0.10 LB |
| Packaged Length: | 2.52 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 0.71 IN | HTC: | 3926.90.9995 |
| Country of Origin: | Germany |

