System Plast Standard-Duty Hinge; Thread: 5/16-18 for a 25 or 30-mm tube - VG-635-BK
Part #:VG-635-BK
Catalog #:VG-635-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Basic Description: | Standard-Duty Hinge | Color: | Black |
| Material: | POLYAMIDE | Product Line: | Conveying Components |
| Component Series: | VG-635 | Product Type: | ValueGuard Components |
| Thread (in): | 5/16-18 in | Product Group: | Miscellaneous |
| Measurement System: | Imperial | Base Diameter (in): | 0 in |
| Tube Used With (mm): | 25 or 30 mm |
General Specifications
| UPC: | 787405262423 | Weight: | 0.08 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.05 IN |
| Packaged Height: | 1.20 IN |

