System Plast Standard-Duty Hinge; Thread: 5/16-18 for a 25 or 30-mm tube - VG-635-GR
Part #:VG-635-GR
Catalog #:VG-635-GR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Basic Description: | Standard-Duty Hinge | Color: | Grey |
| Material: | POLYAMIDE | Thread (in): | 5/16-18 in |
| Product Line: | Conveying Components | Product Type: | ValueGuard Components |
| Tube Used With (mm): | 25 or 30 mm | Component Series: | VG-635 |
| Measurement System: | Imperial | Product Group: | Miscellaneous |
General Specifications
| UPC: | 787405498112 | Weight: | 0.10 LB |

