System Plast Threaded End for 3/4 dia. Shafts; 5/16-18 threading - VG-SE-582-516
Part #:VG-SE-582-516
Catalog #:VG-SE-582-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | Threaded End for 3/4 dia. Shafts | Material: | Stainless Steel |
| End Insert Thread: | 5/16-18 | Color: | Stainless Steel |
| Tubing Size (in): | 3/4 x 0.065 in | Component Series: | VG-SE |
| Product Line: | Conveying Components | Measurement System: | Universal |
| Product Type: | Return Rollers and Accessories | Base Diameter (in): | 0 in |
| Product Group: | Return Systems | Pull Out Load (lb): | 900 lb |
General Specifications
| UPC: | 787405516809 | Weight: | 0.07 LB |
| Packaged Length: | 2.55 IN | Packaged Width: | 6.55 IN |
| Packaged Height: | 1.30 IN |

