System Plast Threaded End for 3/4 dia. Shafts; M10 threading - VG-SE-582-M10
Part #:VG-SE-582-M10
Catalog #:VG-SE-582-M10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Tubing Size (in): | 3/4 x 0.065 in | Color: | Stainless Steel |
| Material: | Stainless Steel | End Insert Thread: | M10 |
| Category: | Threaded End for 3/4 dia. Shafts | Product Line: | Conveying Components |
| Component Series: | VG-SE | Measurement System: | Universal |
| Product Group: | Return Systems | Product Type: | Return Rollers and Accessories |
| Pull Out Load (lb): | 900 lb |
General Specifications
| UPC: | 787405516816 | Weight: | 0.48 LB |
| Packaged Length: | 2.85 IN | Packaged Width: | 1.05 IN |
| Packaged Height: | 0.85 IN | HTC: | 7326.90.8588 |
| Country of Origin: | United States of America |

