System Plast Type 3 Hinge; Thread: M5 - HNG-40R4C-PAB
Part #:40018
Catalog #:HNG-40R4C-PAB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Bolt Spacing - Vertical (mm): | 25 mm |
| Color: | Black | Width (mm): | 39 mm |
| Thread (mm): | M5 mm | Height (mm): | 40 mm |
| Basic Description: | Type 3 Hinge | Bolt Spacing - Horizontal (mm): | 25 mm |
| Product Line: | Conveying Components | Thread (in): | 0 in |
| Product Group: | Miscellaneous | Component Series: | HNG-40 |
| Product Type: | ValueGuard Components | Measurement System: | Metric |
General Specifications
| UPC: | 787405230514 | Weight: | 0.04 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 3.55 IN |
| Packaged Height: | 1.25 IN | HTC: | 3926.90.2500 |
| Country of Origin: | Germany |

