System Plast Universal Mouting and Splice Plate,~Stainless Steel 2" x 2" Plate. - VG-117-2-2
Part #:VG-117-2-2
Catalog #:VG-117-2-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Series: | VG-117-2 |
| Thickness (mm): | 12 ga. mm | Base Diameter (in): | 0 in |
| Product Group: | Side Guide Solutions | Component Series: | VG-117 |
| Height (in): | 1.88 in | Product Line: | Conveying Components |
| Product Type: | Rail Clamp (Splice) | Measurement System: | Universal |
| Width (in): | 2.25 in |
General Specifications
| UPC: | 787405555334 | Weight: | 0.11 LB |

