System Plast Access for Roller Guide - Roller - Black - ROLLER GUIDE
Part #:12025
Catalog #:ROLLER GUIDE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Base Height (in): | 0.43 in | Product Group: | Accessory for accumulation roller guide |
| Base Diameter (in): | 0.43 in | Length (in): | 0.31 in |
| Product Line: | Conveying Components | Leveler Type: | Roller guide Accessory |
| Component Series: | 12025 | Application: | Roller guide accessory |
| Material: | POM | Measurement System: | Metric |
| Product Type: | Roller guide accessory | Length (mm): | 7.9 mm |
General Specifications
| UPC: | 787405076600 | Weight: | 0.02 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Germany |

