System Plast ACCESSORIES FOR GUIDE RAILS - M PROFILE~LENGTH: 6 M - S/S AISI 304 - VG-S1040M-20
Part #:19079L
Catalog #:VG-S1040M-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Roller Support Module | Product Type: | Roller Module (Support) |
| Base Height (in): | 0.39 in | Length (mm): | 3,000 mm |
| Measurement System: | Universal | Component Series: | 19070 |
| Leveler Type: | Roller Suport | Height (in): | 1.57 in |
| Length (ft): | 10 ft | Product Line: | Conveying Components |
| Length (in): | 120 in | Material: | Stainless Steel |
General Specifications
| UPC: | 787405162969 | Weight: | 0.82 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 0.41 IN |
| Packaged Height: | 0.44 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

