System Plast Accessory Holder and Rod- SS and Polyamide-~3.5" Rod- 1/2" Bore - VG-628-35-12-12
Part #:VG-628-35-12-12
Catalog #:VG-628-35-12-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Group: | Side Guide Solutions |
| Product Line: | Conveying Components | Product Type: | Accessory and Sensor Support Components |
| Rod Length (in): | 3.5 in | Component Series: | VG-628 |
| Measurement System: | Universal | Accessory Hole Diameter (in): | 0.5 in |
| Rod Diameter (in): | .5 in |
General Specifications
| UPC: | 787405497948 | Weight: | 0.16 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

