System Plast Accessory Holder and Rod- SS and Polyamide-~3.5" Rod- 1/4" Bore - VG-628-35-12-14
Part #:VG-628-35-12-14
Catalog #:VG-628-35-12-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Rod Length (in): | 3.5 in |
| Measurement System: | Universal | Length (in): | 5.305 in |
| Base Diameter (in): | 0 in | Product Type: | Accessory and Sensor Support Components |
| Component Series: | VG-628 | Product Line: | Conveying Components |
| Product Group: | Side Guide Solutions | Height (in): | 1.17 in |
| Rod Diameter (in): | 1/2 in | Accessory Hole Diameter (in): | 0.25 in |
General Specifications
| UPC: | 787405497955 | Weight: | 0.12 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 1.15 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

