System Plast Accessory Holder and Rod- SS and Polyamide-~5" Rod- 1/4" Bore - VG-628-50-12-14
Part #:VG-628-50-12-14
Catalog #:VG-628-50-12-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Type: | Accessory and Sensor Support Components |
| Product Line: | Conveying Components | Measurement System: | Universal |
| Component Series: | VG-628 | Product Group: | Side Guide Solutions |
| Rod Length (in): | 5 in | Rod Diameter (in): | .5 in |
| Accessory Hole Diameter (in): | 0.25 in |
General Specifications
| UPC: | 787405498006 | Weight: | 0.15 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

