System Plast Accessory Holder, Polyamide, 5/8" Bore - HOLDER,ACCESSORY,PA
Part #:VG-618-12-58
Catalog #:HOLDER,ACCESSORY,PA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Type: | Accessory Holder |
| Width (in): | 1.17 in | Product Type: | Accessory and Sensor Support Components |
| Product Line: | Conveying Components | Component Series: | VG-618 |
| Product Group: | Side Guide Solutions | Measurement System: | Universal |
| Length (in): | 2.3 in | Rod Diameter (in): | .5 in |
| Accessory Bore Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405260726 | Weight: | 0.10 LB |

