System Plast Accessory Holder- Polyamide- 6-mm Bore - VG-618-10M-6
Part #:VG-618-10M-6
Catalog #:VG-618-10M-6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (in): | 2.3 in | Type: | Accessory Holder |
| Material: | Polyamide | Product Group: | Side Guide Solutions |
| Component Series: | VG-618 | Width (in): | 1.17 in |
| Product Line: | Conveying Components | Measurement System: | Metric |
| Product Type: | Accessory and Sensor Support Components | Accessory Bore Diameter (mm): | 6 mm |
| Rod Diameter (mm): | 10mm/8mm sq. mm |
General Specifications
| UPC: | 787405260665 | Weight: | 0.49 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.55 IN | HTC: | 3926.90.9995 |
| Country of Origin: | United States of America |

