System Plast Adapter- Polyamide- w/ Lip (used w/ VG-202/210) - VG-291
Part #:VG-291
Catalog #:VG-291
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Slot Width (in): | 0.4 in |
| Product Group: | Side Guide Brackets and Accessories | Length (in): | 0.75 in |
| Component Series: | VG-291 | Product Line: | Conveying Components |
| Height (in): | 3 in | Product Type: | Bracket Accessories |
| Measurement System: | Universal |
General Specifications
| UPC: | 787405192348 | Weight: | 0.10 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 1.95 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

