System Plast Adjusting Rod; Length: 12-in, for Rod Diameter: 1/2-in Thread: 3/8-16 - VG-212-12-38
Part #:VG-212-12-38
Catalog #:VG-212-12-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Wrench Size (in): | 0.38 in |
| Type: | Adjusting Rod | Component Series: | VG-212 |
| Thread (in): | 3/8-16 in | Product Line: | Conveying Components |
| Measurement System: | Imperial | Product Group: | Side Guide Solutions |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Length (in): | 12 in |
| Rod Diameter (in): | 1/2 in | Tapped Thread Depth (in): | 3/4 in |
General Specifications
| UPC: | 787405174436 | Weight: | 1.08 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 13.25 IN |
| Packaged Height: | 2.25 IN |

