System Plast Adjusting Rod; Length: 15-in, for Rod Diameter: 1/2-in Thread: 5/16-18 - VG-212-15-516
Part #:VG-212-15-516
Catalog #:VG-212-15-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Wrench Size (in): | 0.38 in |
| Type: | Adjusting Rod | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Product Line: | Conveying Components | Measurement System: | Imperial |
| Component Series: | VG-212 | Thread (in): | 5/16-18 in |
| Length (in): | 15 in | Product Group: | Side Guide Solutions |
| Rod Length (in): | 15 in | Finish: | VG-011, VG-012 , VG-016 & VG-018 STYLE CLIPS & CLAMPS. |
| Tapped Thread Depth (in): | 3/4 in | Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405174474 | Weight: | 1.24 LB |
| Packaged Length: | 14.85 IN | Packaged Width: | 0.55 IN |
| Packaged Height: | 0.65 IN |

