System Plast Adjusting Rod; Length: 150-mm, for Rod Diameter: 16-mm - PF8M20-D16M150
Part #:13917
Catalog #:PF8M20-D16M150
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Adjusting Rod | Length (mm): | 150 mm |
| Material: | Stainless Steel | Base Diameter (in): | 0 in |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Component Series: | PF8M20 |
| Measurement System: | Universal | Thread (in): | 0 in |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Tapped Thread Depth (mm): | 20 mm | Rod Diameter (mm): | 16 mm |
General Specifications
| UPC: | 726166542849 | Weight: | 0.50 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 1.25 IN |

