System Plast Adjusting Rod; Length: 160-mm, for Rod Diameter: 12-mm - PG395-D12M160
Part #:13934
Catalog #:PG395-D12M160
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (mm): | 160 mm | Type: | Adjusting Rod |
| Material: | Stainless Steel | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Component Series: | PG395 | Product Group: | Side Guide Solutions |
| Measurement System: | Universal | Product Line: | Conveying Components |
| Thread (in): | 0 in | Base Diameter (in): | 0 in |
| Step Diameter (mm): | 9.5 mm | Rod Diameter (mm): | 12 mm |
General Specifications
| UPC: | 726166554545 | Weight: | 0.31 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Germany |

