System Plast Adjusting Rod; Length: 18-in, for Rod Diameter: 1/2-in Thread: 3/8-16 - VG-212-18-38
Part #:VG-212-18-38
Catalog #:VG-212-18-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Wrench Size (in): | 0.38 in | Material: | Stainless Steel |
| Type: | Adjusting Rod | Base Diameter (in): | 0 in |
| Component Series: | VG-212 | Length (in): | 18 in |
| Measurement System: | Imperial | Product Group: | Side Guide Solutions |
| Product Line: | Conveying Components | Thread (in): | 3/8-16 in |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Tapped Thread Depth (in): | 3/4 in |
| Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405174481 | Weight: | 0.92 LB |
| Packaged Length: | 18.00 IN | Packaged Width: | 0.50 IN |
| Packaged Height: | 0.50 IN |

