System Plast Adjusting Rod; Length: 18-in, for Rod Diameter: 5/8-in Thread: 3/8-16 - VG-232-18-38
Part #:VG-232-18-38
Catalog #:VG-232-18-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Adjusting Rod |
| Wrench Size (in): | 0.5 in | Product Line: | Conveying Components |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Measurement System: | Imperial |
| Component Series: | VG-232 | Thread (in): | 3/8-16 in |
| Product Group: | Side Guide Solutions | Length (in): | 18 in |
| Tapped Thread Depth (in): | 3/4 in | Rod Diameter (in): | 5/8 in |
General Specifications
| UPC: | 787405176621 | Weight: | 1.53 LB |
| Packaged Length: | 18.00 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 0.63 IN |

