System Plast Adjusting Rod; Length: 200-mm, for Rod Diameter: 12-mm - PF8M20-D12M200
Part #:131137
Catalog #:PF8M20-D12M200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Length (mm): | 200 mm |
| Type: | Adjusting Rod | Thread (in): | 0 in |
| Measurement System: | Universal | Base Diameter (in): | 0 in |
| Product Group: | Side Guide Solutions | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Component Series: | PF8M20 | Product Line: | Conveying Components |
| Tapped Thread Depth (mm): | 20 mm | Rod Diameter (mm): | 12 mm |
General Specifications
| UPC: | 726166536305 | Weight: | 0.10 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.00 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

