System Plast Adjusting Rod; Length: 200-mm, for Rod Diameter: 16-mm - PF8M20-D16M200
Part #:131139
Catalog #:PF8M20-D16M200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Adjusting Rod | Material: | Stainless Steel |
| Length (mm): | 200 mm | Base Diameter (in): | 0 in |
| Product Line: | Conveying Components | Thread (in): | 0 in |
| Measurement System: | Universal | Component Series: | PF8M20 |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Product Group: | Side Guide Solutions |
| Rod Diameter (mm): | 16 mm | Tapped Thread Depth (mm): | 20 mm |
General Specifications
| UPC: | 726166542825 | Weight: | 0.25 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 1.25 IN |

