System Plast Adjusting Rod; Length: 24-in, for Rod Diameter: 1/2-in Thread: 3/8-16 - VG-212-24-38
Part #:VG-212-24-38
Catalog #:VG-212-24-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Wrench Size (in): | 0.38 in | Type: | Adjusting Rod |
| Material: | Stainless Steel | Component Series: | VG-212 |
| Measurement System: | Imperial | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Thread (in): | 3/8-16 in | Product Line: | Conveying Components |
| Base Diameter (in): | 0 in | Product Group: | Side Guide Solutions |
| Length (in): | 24 in | Rod Diameter (in): | 1/2 in |
| Tapped Thread Depth (in): | 3/4 in |
General Specifications
| UPC: | 787405174511 | Weight: | 1.30 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 0.50 IN |
| Packaged Height: | 0.50 IN |

