System Plast Adjusting Rod; Length: 5-in, for Rod Diameter: 1/2-in Thread: 5/16-18 - VG-212-5-516
Part #:VG-212-5-516
Catalog #:VG-212-5-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Wrench Size (in): | 0.38 in |
| Type: | Adjusting Rod | Component Series: | VG-212 |
| Length (in): | 5 in | Product Line: | Conveying Components |
| Thread (in): | 5/16-18 in | Measurement System: | Imperial |
| Product Group: | Side Guide Solutions | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Tapped Thread Depth (in): | 3/4 in | Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 662288969792 | Weight: | 0.25 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 0.50 IN |
| Packaged Height: | 0.50 IN |

