System Plast Adjusting Rod; Length: 6-in, for Rod Diameter: 5/8-in Thread: 5/16-18 - VG-232-6-516
Part #:VG-232-6-516
Catalog #:VG-232-6-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Adjusting Rod |
| Wrench Size (in): | 0.5 in | Measurement System: | Imperial |
| Product Line: | Conveying Components | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Thread (in): | 5/16-18 in | Product Group: | Side Guide Solutions |
| Component Series: | VG-232 | Length (in): | 6 in |
| Tapped Thread Depth (in): | 3/4 in | Rod Diameter (in): | 5/8 in |
General Specifications
| UPC: | 787405488151 | Weight: | 0.51 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 1.40 IN |

