System Plast Adjusting Rod; Length: 8-in, for Rod Diameter: 5/8-in Thread: 3/8-16 - VG-232-8-38
Part #:VG-232-8-38
Catalog #:VG-232-8-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Wrench Size (in): | 0.5 in |
| Type: | Adjusting Rod | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Product Group: | Side Guide Solutions | Component Series: | VG-232 |
| Length (in): | 8 in | Product Line: | Conveying Components |
| Measurement System: | Imperial | Thread (in): | 3/8-16 in |
| Rod Diameter (in): | 5/8 in | Tapped Thread Depth (in): | 3/4 in |
General Specifications
| UPC: | 787405176706 | Weight: | 0.66 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 0.63 IN |

