System Plast Adjusting Rod; Length: 8-in, for Rod Diameter: 5/8-in Thread: 5/16-18 - VG-232-8-516
Part #:VG-232-8-516
Catalog #:VG-232-8-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Wrench Size (in): | 0.5 in |
| Type: | Adjusting Rod | Component Series: | VG-232 |
| Length (in): | 8 in | Measurement System: | Imperial |
| Product Group: | Side Guide Solutions | Thread (in): | 5/16-18 in |
| Product Line: | Conveying Components | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Tapped Thread Depth (in): | 3/4 in | Rod Diameter (in): | 5/8 in |
General Specifications
| UPC: | 787405176713 | Weight: | 0.70 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 1.15 IN |

