System Plast Adjusting Rod Protective Cap; Length: 0.81-in, for Rod Diameter: 1/2-in - VG-200-4R
Part #:VG-200-4R
Catalog #:VG-200-4R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Adjusting Rod Protective Cap | Color: | Red |
| Material: | PVC | Length (in): | 0.81 in |
| Thread (in): | 0 in | Component Series: | VG-200 |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Measurement System: | Universal |
| Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405169234 | Weight: | 0.01 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 4.30 IN |

