System Plast Adjusting Rod Protective Cap; Length: 0.81-in, for Rod Diameter: 1/2-in - VG-200-4Y
Part #:VG-200-4Y
Catalog #:VG-200-4Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Adjusting Rod Protective Cap | Color: | Yellow |
| Material: | PVC | Component Series: | VG-200 |
| Product Line: | Conveying Components | Thread (in): | 0 in |
| Length (in): | 0.81 in | Measurement System: | Universal |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Product Group: | Side Guide Solutions |
| Finish: | VG-020 , VG-212 & VG-232 Adjusting Rods | Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405169241 | Weight: | 0.01 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.90 IN |

