System Plast Adjusting Rod Protective Cap; Length: 0.84-in, for Rod Diameter: 5/8-in - VG-200-5Y
Part #:VG-200-5Y
Catalog #:VG-200-5Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Adjusting Rod Protective Cap | Color: | Yellow |
| Material: | PVC | Product Line: | Conveying Components |
| Measurement System: | Universal | Product Group: | Side Guide Solutions |
| Thread (in): | 0 in | Component Series: | VG-200 |
| Length (in): | 0.84 in | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Base Diameter (in): | 0 in | Rod Diameter (in): | 5/8 in |
General Specifications
| UPC: | 726166449445 | Weight: | 0.01 LB |
| Packaged Length: | 5.55 IN | Packaged Width: | 3.85 IN |
| Packaged Height: | 1.00 IN |

