System Plast Adjusting Rod Protective Caps; Length: 0.84-in, for Rod Diameter: 5/8-in - VG-200-5R
Part #:VG-200-5R
Catalog #:VG-200-5R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Adjusting Rod Protective Caps | Material: | PVC |
| Color: | Red | Thread (in): | 0 in |
| Product Line: | Conveying Components | Measurement System: | Universal |
| Length (in): | 0.84 in | Product Group: | Side Guide Solutions |
| Base Diameter (in): | 0 in | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Component Series: | VG-200 | Rod Diameter (in): | 5/8 in |
General Specifications
| UPC: | 787405169258 | Weight: | 0.01 LB |
| Packaged Length: | 5.35 IN | Packaged Width: | 4.95 IN |
| Packaged Height: | 1.15 IN |

