System Plast Adjusting Rods for Rod Ends; Length: 11-in, for Rod Diameter: 1/2-in - VG-020-R11
Part #:VG-020-R11
Catalog #:VG-020-R11
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Adjusting Rods for Rod Ends |
| Thread (in): | 0 in | Product Line: | Conveying Components |
| Component Series: | VG-020 | Measurement System: | Universal |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Product Group: | Side Guide Solutions |
| Length (in): | 11 in | Rod Diameter (in): | 1/2 in |
| Step Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405035874 | Weight: | 1.07 LB |
| Packaged Length: | 11.55 IN | Packaged Width: | 0.60 IN |
| Packaged Height: | 0.65 IN |

