System Plast Adjusting Rods for Rod Ends; Length: 4-in, for Rod Diameter: 5/8-in - VG-020-R4
Part #:VG-020-R4
Catalog #:VG-020-R4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Adjusting Rods for Rod Ends | Material: | Stainless Steel |
| Component Series: | VG-020 | Base Diameter (in): | 0 in |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Product Group: | Side Guide Solutions |
| Length (in): | 4 in | Product Line: | Conveying Components |
| Measurement System: | Universal | Thread (in): | 0 in |
| Rod Diameter (in): | 5/8 in | Step Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405483415 | Weight: | 0.39 LB |

