System Plast Adjusting Rods for Rod Ends; Length: 7-in, for Rod Diameter: 1/2-in - VG-020-R7
Part #:VG-020-R7
Catalog #:VG-020-R7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Adjusting Rods for Rod Ends | Material: | Stainless Steel |
| Measurement System: | Universal | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Component Series: | VG-020 | Length (in): | 7 in |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Thread (in): | 0 in | Step Diameter (in): | 0.5 in |
| Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405035973 | Weight: | 0.43 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 8.05 IN |
| Packaged Height: | 0.80 IN |

