POPULAR
System Plast ASSEMBLED FLEXIBLE ROLLER GUIDE W/ STAINLESS STEEL PROFILE-GREEN - RG-210H50-840M-G3000S
Part #:16550
Catalog #:RG-210H50-840M-G3000S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | Green | Material: | Stainless Steel |
| Length (mm): | 3,000 mm | Height (in): | 1.97 in |
| Category: | Flexible Roller Guide | Product Type: | Metal Flexible Roller Guide |
| Product Group: | Bead and Roller Guides | Product Line: | Conveying Components |
| Height (mm): | 50 mm | Flange (Yes/No): | No |
| Length (in): | 120 in | Measurement System: | Imperial |
| Shaft Diameter (mm): | N/A mm | Shaft Diameter (in): | N/A in |
General Specifications
| UPC: | 787405124073 | Weight: | 12.46 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Germany |

