System Plast Assembly, Cross Bar, Stainless Steel, 1/2"Sq~3.50" x 3/8-16 End Taps - VF-CRQ-SS-0325-38
Part #:VF-CRQ-SS-0325-38
Catalog #:VF-CRQ-SS-0325-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hardware: | 3/8-16 x3/4 | Length (mm): | 89 mm |
| Length (in): | 3.5 in | Type: | Square Cross Rod |
| Available Shaft Size (in): | 0.5 in | Base Diameter (in): | 0 in |
| Component Series: | VF-CRQ | Product Line: | Conveying Components |
| Product Group: | Return Systems | Material: | Stainless Steel |
| Product Type: | Return Rollers and Accessories | Measurement System: | Universal |
General Specifications
| UPC: | 787405381179 | Weight: | 0.65 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 1.00 IN |

