System Plast Assembly, Cross Bar, Stainless Steel, 1/2" Sq~4.25" x 3/8-16 End Taps. - VF-CRQ-SS-0400-38
Part #:VF-CRQ-SS-0400-38
Catalog #:VF-CRQ-SS-0400-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Square Cross Rod | Length (in): | 4.25 in |
| Length (mm): | 108 mm | Hardware: | 3/8-16 x3/4 |
| Available Shaft Size (in): | 0.5 in | Product Group: | Return Systems |
| Product Type: | Return Rollers and Accessories | Measurement System: | Universal |
| Component Series: | VF-CRQ | Product Line: | Conveying Components |
| Material: | Stainless Steel |
General Specifications
| UPC: | 787405381193 | Weight: | 0.69 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 2.40 IN | HTC: | 8431.39.0010 |
| Country of Origin: | United States of America |

