System Plast Assembly, Cross Bar, Stainless Steel, 1/2"Sq.~4.25" x 5/16-18 End Taps - VF-CRQ-SS-0400-516
Part #:VF-CRQ-SS-0400-516
Catalog #:VF-CRQ-SS-0400-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Square Cross Rod | Length (mm): | 108 mm |
| Hardware: | 5/16-18 x3/4 | Length (in): | 4.25 in |
| Available Shaft Size (in): | 0.5 in | Product Group: | Return Systems |
| Product Line: | Conveying Components | Material: | Stainless Steel |
| Component Series: | VF-CRQ | Product Type: | Return Rollers and Accessories |
| Measurement System: | Universal |
General Specifications
| UPC: | 787405381209 | Weight: | 0.69 LB |
| Packaged Length: | 5.15 IN | Packaged Width: | 2.65 IN |
| Packaged Height: | 1.20 IN | HTC: | 8431.39.0010 |
| Country of Origin: | United States of America |

